Schneider-Electric
 
LVS03913 picture- Schneider-electric
LVS03913
Front plate, PrismaSeT P and G, for Power meter/other devices 96x96 with 1 cut out, 3M, W600, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device Human-switchboard interface: 96 x 96 mm device
PowerLogic: PM5500
Human-switchboard interface: HSI
PowerLogic: PM400...800
PowerLogic: PM5100
PowerLogic: PM5300
PowerLogic: PM5563RD
Enerlin'X: FDM121
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Number of vertical modules [50 mm] 3
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 150 mm
Width 500 mm
Net weight 0.62 kg
Quantity per set Set of 1
Functional unit 600 mm PrismaSeT G floor-standing enclosure human-switchboard interface 96 x 96 mm device 1 3
600 mm PrismaSeT G wall-mounted enclosure human-switchboard interface 96 x 96 mm device 1 3
650 mm 400 mm PrismaSeT P cubicle human-switchboard interface 96 x 96 mm device 1 3
600 mm PrismaSeT G floor-standing enclosure human-switchboard interface HSI 1 3
600 mm PrismaSeT G wall-mounted enclosure human-switchboard interface HSI 1 3
650 mm 400 mm PrismaSeT P cubicle human-switchboard interface HSI 1 3
600 mm PrismaSeT G floor-standing enclosure PowerLogic 1 3
600 mm PrismaSeT G wall-mounted enclosure PowerLogic 1 3
650 mm 400 mm PrismaSeT P cubicle PowerLogic 1 3
600 mm PrismaSeT G floor-standing enclosure Enerlin'X FDM121 1 3
600 mm PrismaSeT G wall-mounted enclosure Enerlin'X FDM121 1 3
650 mm 400 mm PrismaSeT P cubicle Enerlin'X FDM121 1 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 15.500 cm
Package 1 Length 51.500 cm
Package 1 Weight 622.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 17.500 cm
Package 2 Length 53.000 cm
Package 2 Weight 6.382 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 30.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 68.000 kg
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
Halogen content performance Halogen free plastic parts product