Poles description
|
3P
|
Control type
|
Toggle
|
Mounting mode
|
Unit mount
|
Mounting support
|
DIN rail
Backplate
Flush
|
Electrical connection
|
Terminal nut, line side
Terminal nut, load side
|
[In] rated current
|
60 A at 40 °C
|
[Ui] rated insulation voltage
|
750 V AC 50/60 Hz conforming to IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947-2
|
[Ue] rated operational voltage
|
525 V AC 50/60 Hz conforming to IEC 60947-2
690 V AC 50/60 Hz conforming to IEC 947-2
600 V AC 50/60 Hz conforming to UL 489
|
Breaking capacity code
|
HJ
|
Suitability for isolation
|
Yes
|
Utilisation category
|
Category A
|
Mechanical durability
|
4000 cycles
|
Electrical durability
|
4000 cycles
|
Connection pitch
|
45 mm
|
Local signalling
|
ON/OFF indication
|
Contact position indicator
|
Yes
|
Trip unit name
|
TM
|
Trip unit technology
|
Thermal-magnetic
|
Trip unit protection functions
|
Basic protection
|
Trip unit rating
|
60 A
|
Display type
|
3 LEDs
|
Breaking capacity
|
Icu: 100 kA at 220/240 V - AC conforming to IEC 947-2
Icu: 65 kA at 380/415 V - AC conforming to IEC 947-2
Icu: 65 kA at 440/480 V - AC conforming to IEC 947-2
Icu: 25 kA at 500/525 V - AC conforming to IEC 947-2
100 kA at 240 V - AC conforming to UL 489
65 kA at 480 V - AC conforming to UL 489
25 kA at 600 V - AC conforming to UL 489
|
[Ics] rated service breaking capacity
|
Ics: 100 kA at 220/240 V - AC conforming to IEC 947-2
Ics: 65 kA at 380/415 V - AC conforming to IEC 947-2
Ics: 65 kA at 440/480 V - AC conforming to IEC 947-2
Ics: 25 kA at 500/525 V - AC conforming to IEC 947-2
|
Long time pick-up adjustment type Ir
|
Fixed
|
Long time pick-up adjustment range
|
1 In
|
Short-time pick-up adjustment type Isd
|
Fixed
|
[Isd] short-time pick-up adjustment range
|
1450 A
|
Overvoltage category
|
II
|
Provision for padlocking
|
Non padlockable
|
Height
|
163 mm
|
Width
|
104 mm
|
Depth
|
86 mm
|
Standards
|
NMX J-266
UL 489
IEC 60947-2
CSA C22.2 No 5
W-C-375B/GEN
NEMA AB1
|
Product certifications
|
CE
CCC
|
Net weight
|
2.2 kg
|
Tightening torque
|
5 N.m for 2.5…95 mm² (AWG 14...AWG 3/0)
|