|
|
|
SSD1D530BDC1
DIN rail mount relay, Harmony Solid State Relays, 30A, DC switching, input 4 to 32V DC, output 1 to 150V DC
|
|
|
Main
Range of product
|
Harmony Solid State Relays
|
Product or component type
|
Modular DIN rail relay
|
Device short name
|
SSD1
|
Number of channels
|
1
|
Number of phases
|
1 phase
|
Product configuration type
|
Relay configuration
|
Mounting support
|
35 mm symmetrical DIN rail conforming to IEC 60715
|
Rated current
|
30 A
|
Output switching mode
|
DC switching
|
Complementary
Rated duty
|
Uninterrupted
|
Output voltage
|
1...150 V DC
|
Control circuit voltage
|
4...32 V DC
|
Tightening torque
|
1.5...1.7 N.m for control input
13...15 lb.in for control input
1.5...1.7 N.m for load output
13...15 lb.in for load output
|
Connections - terminals
|
Screw terminals, clamping connection capacity:1...4 mm², AWG 18...AWG 12 for input
Screw terminals, clamping connection capacity:1...6 mm², AWG 18...AWG 10 for output
|
Dielectric strength
|
3.75 kV AC for input/output circuit
3.75 kV AC for input or output to case
|
Rated impulse withstand voltage
|
6 kV for input/output circuit
6 kV for input or output to case
|
Insulation resistance
|
1000 MOhm at 500 V DC
|
Local signalling
|
LED (green) for control voltage
|
Pick-up voltage
|
4 V DC turn-on
|
Drop-out voltage
|
1 V DC turn-off
|
Input current range
|
11…15 mA
|
Solid state switching type
|
DC switching
|
Load current
|
0.005…30 A
|
Inrush current
|
86 A for 10 ms
|
Maximum voltage drop
|
<0.535 V on-state
|
Motor controller rating
|
0.37 kW/0.5 hp at 120 V DC
|
Electromagnetic compatibility
|
Electrostatic discharge 4 kV criteria A contact discharge conforming to IEC 61000-4-2
Electrostatic discharge 4 kV criteria A air discharge conforming to IEC 61000-4-2
Conducted RF disturbances 10 V, 0.15...80 MHz criteria A level 3 conforming to IEC 61000-4-6
Electrical fast transient/burst immunity test 2 kV, 5/100 kHz criteria A output ports conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test 1 kV, 5/100 kHz criteria A input ports conforming to IEC 61000-4-4
Radiated radio-frequency electromagnetic field immunity test 10 V/m, 80 MHz...1 GHz criteria A conforming to IEC 61000-4-3
Radiated radio-frequency electromagnetic field immunity test 3 V/m, 1.4...2 GHz criteria A conforming to IEC 61000-4-3
Radiated radio-frequency electromagnetic field immunity test 1 V/m, 2...2.7 GHz criteria A conforming to IEC 61000-4-3
Surge immunity test 1 kV criteria B output ports line to line conforming to IEC 61000-4-5
Surge immunity test 2 kV criteria B output ports line to earth conforming to IEC 61000-4-5
Radiated emission environment B for DC input supply conforming to IEC 60947-4-3
Conducted emission environment B for DC input supply conforming to IEC 60947-4-3
|
Device form designation
|
Form 5 semiconductor output DOL contactor
|
Resistance
|
0.016 Ohm on-state
|
Maximum leakage current
|
0.2 mA off-state
|
Response time
|
75 µs (turn-on)
100 µs (turn-off)
|
Short circuit protection coordination
|
Type 1
Type 2
|
Overvoltage category
|
III
|
Width
|
22.5 mm
|
Height
|
93.2 mm
|
Depth
|
116.5 mm
|
Test button
|
Without test button
|
Net weight
|
0.298 kg
|
Device presentation
|
Complete product
|
Environment
Flammability rating
|
V-0 conforming to UL 94
|
Vibration resistance
|
0.75 mm (f = 10…150 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn for 11 ms (peak acceleration) , longitudinal position conforming to IEC 60068-2-27
30 gn for 11 ms (peak acceleration) , vertical position conforming to IEC 60068-2-27
|
Pollution degree
|
2
|
Standards
|
IEC 61373:class B: category 1
CSA C22.2 No 14-13
UL 508
|
IP degree of protection
|
IP20
|
Ambient air temperature for operation
|
-40…80 °C
|
Ambient air temperature for storage
|
-40…100 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.600 cm
|
Package 1 Width
|
9.700 cm
|
Package 1 Length
|
14.100 cm
|
Package 1 Weight
|
320.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
8.090 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|