|
SZFKS5N
Cable clamp rail, Prisma XS, 1244 mm wide (5 fields), grey, for 280 mm depth enclosure
|
|
|
Main
Range
|
Prisma
|
Product or component type
|
Cable clamp rail
|
Accessory / separate part categor
|
Cable management accessory
|
Range compatibility
|
Prisma Prisma XS
|
Complementary
Mounting support
|
Perforated strip
Support frame
Enclosure rear panel x 280 mm
|
Enclosure/cubicle description
|
Floor-standing enclosure depth 280 mm
Wall-mounted enclosure depth 280 mm
|
Material
|
Steel
|
Colour
|
Grey (RAL 7035)
|
Surface finish
|
Galvanized
|
Length
|
1244 mm
|
Height
|
35 mm
|
Width
|
18 mm
|
Net weight
|
1.470 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.0 cm
|
Package 1 Width
|
140.0 cm
|
Package 1 Length
|
6.0 cm
|
Package 1 Weight
|
2.0 kg
|
|