Schneider-Electric Onninen
 
19264 picture- onninen-finland
19264
DPN - circuit breaker - DPN N - 1P + N - 6A - C curve
Local distributor code Local distributor code: 
3250056
EAN Code EAN Code: 
3303430192640
Schneider Electric
Characteristics
Main
Range of product DPN
Product or component type Miniature circuit-breaker
Device short name DPN N
Device application Distribution
Poles description 1P + N
Number of protected poles 1
Neutral position Left
[In] rated current 6 A at 30 °C
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 6000 A Icn at 230 V AC 50/60 Hz conforming to EN 60898
Complementary
[Ue] rated operational voltage 230 V AC between phase and neutral
Magnetic tripping limit 5...10 x In
[Ics] rated service breaking capacity 6000 A x Icn conforming to EN 60898
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Net weight 0.12 kg
Mechanical durability 20000 cycles
Electrical durability 20000 cycles
Connections - terminals Tunnel type terminals 10 mm² flexible
Tunnel type terminals 16 mm² rigid
Environment
Standards EN 60898
Product certifications KEMA-KEUR
Tropicalisation 2
Relative humidity 95 % at 55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 1.8 cm
Package 1 Length 8.5 cm
Package 1 Weight 0.115 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months