Schneider-Electric Onninen
 
23353 picture- onninen-finland
23353
residual current circuit breaker ID - 2 poles - 25 A - class A 10 mA
EAN Code EAN Code: 
3303430233534
Schneider Electric
Characteristics
Main
Product or component type Residual current circuit breaker (RCCB)
Device short name ID RCCB
Poles description 2P
Neutral position Left
[In] rated current 25 A
Network type AC
Earth-leakage sensitivity 10 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A
Rated breaking and making capacity Im = 1500 A
Rated conditional short-circuit current Inc 10 kA 25 A
Complementary
Device location in system Outgoer
Network frequency 50/60 Hz
[Ue] rated operational voltage 230 V AC 50/60 Hz conforming to IEC 61008
Residual current tripping technology Electromechanical
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-3
Control type Toggle
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 4
Height 81 mm
Width 36 mm
Depth 75 mm
Net weight 0.23 kg
Colour Grey
Mechanical durability 20000 cycles
Provision for padlocking Padlockable
Connections - terminals Tunnel type terminals1…25 mm² flexible
Tunnel type terminals1…35 mm² rigid
Wire stripping length 15 mm
Tightening torque 3.5 N.m
Environment
Standards IEC 61008
IEC 60947-3
IEC 60947-1
Tropicalisation 2 conforming to IEC 61008
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -40…60 °C
Packing Units
Package 1 Weight 0.211 kg
Package 1 Height 0.400 dm
Package 1 Width 0.820 dm
Package 1 Length 1.030 dm
Contractual warranty
Warranty 18 months