Schneider-Electric Onninen
306510007 picture- onninen-finland
306510007
Actassi DPM-Connector RJ45 Shielded Cat5e pk x 1
Schneider Electric
Main
Range Actassi
Product type RJ45 network socket
Device presentation Two piece design
Colour tint Connector: silver (zamak)
Wire organizer: blue (ABS + PC)
Wiring Colour configuration 568 A/B
Quantity per set Set of 1
Complementary
[In] rated current 1.5 A at 25 °C
Voltage proof 1000 V AC/DC peak, between contacts
1500 V AC/DC peak, between contacts and shield
Insulation resistance Initial insulation resistance: <= 500 MOhm at 100 V DC
AWG gauge AWG 25...AWG 22
Durability 750 cycles
Coupling attenuation >= 45 dB at 30…100 MHz
>= 85 - 20 x log(f) dB at 100…1000 MHz
Contact pins 8 pins of copper alloy and gold plated conforming to IEC 60603-7
Shield Type Metallic: 360° self adjusting + drain wire contact
Integrated short circuit barrier
Pulling force 50 N during 60 s
Transfer impedance <= 0.1 Ohm at 1 MHz
<= 0.2 Ohm at 10 MHz
<= 1.6 Ohm at 80 MHz
Transverse conversion loss >= 50 dB
>= 68 - 20 x log(f) dB at 1…100000 kHz
Tool type Punch down tool
Quick termination tool
Cable outer diameter 0.9…1.4 mm
Compatible LAN cable types F/UTP
U/FTP
SF/UTP
S/FTP
F/FTP
Communication network category 5e
Supported applications 1000BASE-T
Protocols VoIP (Voice IP)
Product compatibility RJ45 plug
Transmission frequency 0…100 MHz
Type of footprint DPM
Height 31 mm
Length 36 mm
Width 17 mm
Targeted region Europe
Environment
Operational temperature range -40…70 °C
Climatic category 40/070/21 (21 days)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 6 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile