Schneider-Electric Onninen
XZCRTPA8 picture- onninen-finland
XZCRTPA8
jumper cable - male/female M8 - cable 2580 mm
Telemecanique
Main
Accessory / separate part designation Male/female M8 jumper cable
Accessory / separate part destination Preventa safety mats
Accessory / separate part category Connection accessories
Accessory / separate part type Jumper cable
Cable length 2580 mm
Complementary
Cable outer diameter 4.5 mm
Electrical connection 1 female connector M8 straight
1 male connector M8 straight
Contact resistance 15 mOhm
Insulation resistance > 100000000 Ohm
Cable composition 2 x 0.5 mm²
[In] rated current 4 A
[Ue] rated operational voltage 60 V AC
60 V DC
Net weight 0.06 kg
Environment
Ambient air temperature for operation -25…90 °C
IP degree of protection IP68