Schneider-Electric Onninen
 
ZA2BA3 picture- onninen-finland
ZA2BA3
green flush pushbutton head Ø22 spring return unmarked
Local distributor code Local distributor code: 
2319503
EAN Code EAN Code: 
3389110647822
Schneider Electric
Characteristics
Main
Product or component type Head for non-illuminated push-button
Device short name ZA2
Bezel material Plastic
Mounting diameter 22 mm
Sale per indivisible quantity 1
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Package 1 Weight 0.014 kg
Package 1 Height 0.600 dm
Package 1 width 0.300 dm
Package 1 Length 0.600 dm