Schneider-Electric
 
IMT36212 picture- Schneider-electric
IMT36212
Multifix Ceiling - ceiling box - c/c 78 mm - 8 rigid stubs - set of 25
Local distributor code: 
1150111
EAN Code: 
3606480164231
Schneider Electric
Characteristics
Main
Range of product Multifix
Range Multifix
Product name Multifix Ceiling
Device short name JR81
Product or component type Ceiling box with rigid stubs
Quantity per set Set of 25
Complementary
Device composition Stub with locking tabs of stainless steel
Cover
Number of combi-stubs 8 rigid diameter: 16 mm combi-stub(s)
8 rigid diameter: 20 mm combi-stub(s)
Colour tint Grey
Material Cycoloy 2950
Diameter 95 mm
Distance between centers 78 mm
Length 156 mm
Width 58 mm
Depth 58 mm
Net weight 0.199 kg
Connections - terminals Snap-on
Maximum cable cross section 2.5 mm²
Sealing With
Internal depth 55 mm
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP20
Environmental characteristic Halogen free
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months