Schneider-Electric
 
IMT37327 picture- sahkonumerot
IMT37327
Multifix Eco - apparatus big box - single - 2 flexible combi stubs
Local distributor code: 
1150425
EAN Code: 
3606480492075
Schneider Electric
Characteristics
Main
Range of product Multifix
Product name Multifix Eco
Product or component type Apparatus big box
Device application Double board
Quantity per set Set of 25
Complementary
Device mounting Flush
Device composition Cover
Stub with locking tabs of stainless steel
Mounting support Board - thickness: 26 mm
Number of combi-stubs 2 flexible diameter: 16 mm / 20 mm
Number of gangs 1 gang
Colour tint Grey
Material PEHD (polyethylene high density)
Distance between supports 60 mm
Diameter 70 mm
Internal depth 67 mm
Length 193 mm
Width 71 mm
Depth 71 mm
Cable cross section 2.5 mm²
Tube diameter 20 mm
Sealing Without
Connections - terminals Screwed
Environment
Standards IEC 60670-1
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IP20
Environmental characteristic Halogen free
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations