Schneider-Electric RS Components
 
NSYSPS5100 picture- rs
NSYSPS5100
Commercial status: 
Commercialised
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Plinth side panel
Application Prisma application
Multi-purpose
For enclosure nominal dimensions -
Device composition Fixing elements
4 corner cover
2 side panel
Range compatibility Spacial SF
Spacial SM
Prisma PH
Mounting support Front plinth
Complementary
Fixing mode By screws
Colour Grey (RAL 7022)
Surface finish Epoxy-polyester powder
Height 100 mm
Width 500 mm nominal:
Environment
IP degree of protection IP30 (complete plinth)
IK degree of protection IK10
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 mois