Schneider-Electric
 
IMT33143 picture- Schneider-electric
IMT33143
Thorsman - Cable reel 25m HO5VVF3G1.25 IP20 BS 230V
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product PROchantier
Product name Thorsman cable reel Classic
Product or component type Extension cable reel
Device application Power supply
[Ue] rated operational voltage 230 V
[In] rated current 13 A
Socket number 4
Colour tint Green/black
Complementary
Outlet standard British
Cable length 25 m
Cable cross section 1.25 mm²
Type of cable H05VV-F3G1.25
Height 260 mm
Width 352 mm
Depth 192 mm
Net weight 4.81 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29.0 cm
Package 1 Width 25.5 cm
Package 1 Length 37.0 cm
Package 1 Weight 6.3 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information