Mobile App name
|
Wiser by SE
|
Concentrator compatibility
|
Wiser hub generation 1
|
Communication network type
|
Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
|
Connector type
|
Connector(s)1 x micro USB port female for adaptor
|
[Us] rated supply voltage
|
5 V DC, <1 A
|
[Ue] rated operational voltage
|
AC external adaptor: 100...240 V AC 50/60 Hz
|
Battery life
|
1 year(s)
|
Local signalling
|
Indicator: 2 LEDs (green/red/orange)
|
Detection angle
|
180° vertical position
360° horizontal position
|
Maximum sensing distance
|
1 m with extensions cable
8 m infrared Wiser device
|
Height
|
32.5 mm
|
Diameter
|
100 mm
|