Schneider-Electric
 
CCT501900 picture- Schneider-electric
CCT501900
Hub, Wiser, Zigbee/IP, white
Schneider Electric
Characteristics
Main
Range Wiser
Product or component type Hub
Device application Zigbee/IP network interface
Colour tint White
Complementary
Mobile App name Wiser by SE
Concentrator compatibility Wiser hub generation 1
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Port Ethernet 10/100BASE
Connector type Connector(s)1 x micro USB port female for adaptor
Connector(s)1 x 2-pin terminal block for 12 V DC power supply
Electrical connection Cable, 0.25…1.5 mm² / AWG 24...AWG 16 (terminal)
[Us] rated supply voltage 5 V DC, <1 A
12 V DC, <0.5 A
Realtime clock With RTC-battery set
Local signalling Indicator: 3 LEDs (white)
Width 86 mm
Height 86 mm
Depth 34 mm
Environment
Ambient air temperature for operation 0…40 °C
Relative humidity 10…90 %
Environmental characteristic Indoor use
IP degree of protection IP20
Standards EN 62368-1
IEC 62368-1
Product certifications CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.3 cm
Package 1 Width 18.7 cm
Package 1 Length 13.5 cm
Package 1 Weight 397 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.572 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 150 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information