Schneider-Electric
 
E8334RWMZB_WE picture- Schneider-electric
E8334RWMZB_WE
Battery powered push-button, AvatarOn, Wiser, 4K, White
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range AvatarOn
Product or component type RF switch
Concentrator compatibility Wiser hub generation 1
Mobile App name Wiser by SE
Number of rocker 1
Complementary
Technology type Electronic
Device presentation Complete product
Colour tint White
[Ue] rated operational voltage 3 V DC
Number of FUNCTION keys 4
Battery size 2 CR2032
Battery life 2 year(s)
Local signalling Status indication: LED (white/blue)
Programmable: LED (green/red/orange)
Number of channels 4
Communication network type Wireless Zigbee (2.4 GHz) at < 50 m
Device mounting Surface
Embedding depth 4 mm
Width 86 mm
Height 86 mm
Standards EN 60669-2-5
IEC 60669-2-5
CE
Product certifications Zigbee 3.0
Environment
Ambient air temperature for operation -10…45 °C
Relative humidity 10…95 %
Environmental characteristic Indoor use
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 9.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 212.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.755 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information