Schneider-Electric
 
S51_CG_C1_K picture- Schneider-electric
S51_CG_C1_K
Door lock, Smart door lock S51, semi-auto, finger, password & key, Champaign Gold.
Schneider Electric
Characteristics
Main
Range Smart door lock
Product name Smart door lock S51
Product or component type Door lock
Complementary
Lock type Semi-auto lock
Opening mechanism Fingerprint 100.0
Key card
6...12 number password
Supply Minimum 4.0 battery 1.5 V AA
Maximum 8.0 battery 1.5 V AA
Integrated connection type USB port for power backup
Material Metal
Plastic
Colour Gold
Net weight 4.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 30.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 4.5 kg
Unit Type of Package 2 P12
Number of Units in Package 2 32
Package 2 Height 95.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 159.0 kg
Offer Sustainability
Sustainable packaging Yes