Schneider-Electric
 
E82T25USB_WG_C5 picture- Schneider-electric
E82T25USB_WG_C5
13A Twin Gang Switched Socket with 2.1A USB, Wine Gold
Schneider Electric
Characteristics
Main
Range Pieno
Product or component type Power socket-outlet + USB charger
Device presentation Mechanism
Socket additional information Shuttered
Colour tint Wine gold
Load type No inductive load
Complementary
Socket number 1
Device mounting Flush 47 mm
Switch function ON/OFF power-socket outlet
Number of power socket outlets 2 x 2P + E with shutters, British
Rated current Power circuit: 13 A 220...250 V, AC, 50/60 Hz
Surface finish Glossy
Surface treatment Painted
Number of gangs 2 gangs
Connector type USB type A
[Ue] rated operational voltage 220...250 V AC 50/60 Hz
Power consumption in W 0.075 W
Input power 16 W
Integrated connection type 2 USB port 5 V DC, maximum load current: 2.1 A
Material Polycarbonate: grid plate
Polycarbonate: cover
Polycarbonate: surround
Polycarbonate: dolly
Nylon + GF: shutter
Brass: contact plate
Steel: spring
Nickel steel: terminal screw
Protection type USB port: over temperature protection with PWM IC circuit
USB port: over voltage protection against surges with PWM IC circuit
USB port: overcurrent between output phases and earth (on power up only) with PWM IC circuit
Shape of screw head Cross
Screwdriver shape Philips
Electrical connection 3 screw terminal
Clamping connection capacity 1 x 4 mm² for solid cable(s)
2 x 4 mm² for stranded cable(s)
1 x 2.5 mm²
2 x 2.5 mm²
Wire stripping length 10…12 mm
Mounting support Mounting box conforming to BS 4662
Fixing mode By screws M3.5 x 25 mm
Fixing center 120.6 mm
Product compatibility HTC
Apple
Samsung
XiaoMi
Power bank
Tablet PC
Smartphone
HW
Height 147 mm
Width 87 mm
Depth 38.6 mm
Embedding depth 29.5 mm
Net weight 0.166 kg
Environment
Operating altitude <= 2000 m
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -5…60 °C
Relative humidity 0…95 %
Standards IEC 60950-1
BS 1363-2
Product certifications IEC
IP degree of protection IP20
Environmental characteristic Liquid soap
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.9 cm
Package 1 Width 8.7 cm
Package 1 Length 14.7 cm
Package 1 Weight 171.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information