Schneider-Electric
 
TSH33_3_WE_C5 picture- Schneider-electric
TSH33_3_WE_C5
Trailing socket, AvatarOn, with individual switch, 3 gang, 3M, white
Schneider Electric
Characteristics
Main
Range AvatarOn
Product or component type Power strip
Control type Switch
Socket number 3
Cable length 3 m
Colour tint White
Complementary
Number of socket outlets with earth pin 3
[Ue] rated operational voltage 250 V
[In] rated current 13 A
Outlet standard BS 1363
Socket additional information Shuttered
Pilot light ON indicator
Material PC (polycarbonate)
Length 203.5 mm
Width 61 mm
Depth 32 mm
Type of packing Blister
Cable cross section 0…1.25 mm²
Height 32 mm
Net weight 0.548 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 8 cm
Package 1 Length 30.5 cm
Package 1 Weight 642 g
Unit Type of Package 2 S03
Number of Units in Package 2 9
Package 2 Height 74 cm
Package 2 Width 80 cm
Package 2 Length 460 cm
Package 2 Weight 6.219 kg
Unit Type of Package 3 P12
Number of Units in Package 3 216
Package 3 Height 105 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 161.256 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information