Schneider-Electric Lipapromet
 
XACB961 picture- lipapromet
XACB961
Adaptor for self-supporting cable type BBAP, Harmony XAC, protective cable sleeve 8...26mm
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Adaptor for self-supporting cable type BBAP
Accessory / separate part type Adaptor
Accessory / separate part categor Adaptation accessory
Accessory / separate part destination Protective cable sleeve for cable Ø 8...26 mm
Complementary
Net weight 0.025 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 2.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 21.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.254 kg
Unit Type of Package 3 P06
Number of Units in Package 3 3200
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 80.128 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months