Schneider-Electric
 
10935 fotografija – Schneider- web-product-data-sheet
10935
Pragma ugradbeno kućište – IP40 – 1x12 modula – 63 A – neprozirna povratna vrata
Schneider Electric
Karakteristike
Main
Range Pragma
Product or component type Enclosure
Enclosure type Modular enclosure
Width Embedded 330 mm
Outside 344 mm
Height Embedded 310 mm
Outside 349 mm
Depth Outside 13,4 mm
Embedded 90 mm
Nb of 18 mm modules per row 12
Nb of horizontal rows 1
Provided equipment 2 x terminal block
1 x identification label
Type of door Reversible
Plain
Adjustable
Complementary
Enclosure mounting Flush
9 mm pitches 24
Total number of 18 mm modules 12
[In] rated current 63 A
[Ui] rated insulation voltage 690 V
Type of rail DIN
Cable entry Flexible flaps
Number of terminal blocks 2 neutral / earth screw connection)16
Distribution block outgoers 24 x 4 mm² neutral / earth
8 x 25 mm² neutral / earth
Locking options description Optional keylock
Enclosure material Door electrolytic galvanised steel
Enclosure self-extinguishing plastic
Colour Door white RAL 9016)
Enclosure white RAL 9016)
Market segment Small commercial
Residential
Environment
Fire resistance Enclosure 650 °C
Overvoltage category II
Ambient air temperature for operation -20…40 °C
Standards DIN 43871
IEC 60695-2-1
IEC 60439-3
Offer Sustainability
REACh, bez SVHC Da
Direktiva EU RoHS Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
print Izjava EU RoHS
Bez žive Da
Informacije o RoHS izuzeću
print Da
Propis RoHS za Kinu
print Izjava RoHS za Kinu
Contractual warranty
Jamstvo 18 months