Schneider-Electric
 
A9C30811 fotografija – Schneider- web-product-data-sheet
A9C30811
impulsni relej iTL–1P–1NO–16 A–zavojnica 110 V DC–230...240 V AC 50/60 Hz
Schneider Electric
Karakteristike
Main
Range of product Acti 9
Product name Acti 9 iTL
Product or component type Impulse relay
Device short name ITL
Device application Standard
Poles 1P
Pole contact composition 1 NO
[In] rated current 16 A
Network type AC
[Uc] control circuit voltage 230...240 V AC 50/60 Hz
110 V DC
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 250 V AC 50/60 Hz
Control type Remote and manual control
Coil deconnection
Control signal type Impulse
Switching frequency 100 switching operations/day
5 switching operations/minute
Impulse duration 50 ms...1 s
Remote control type Illuminated push-button 3 mA
Local signalling ON/OFF indication
Mounting mode Fixed
Mounting support DIN rail
9 mm pitches 2
Height 84 mm
Width 18 mm
Depth 60 mm
Electrical durability AC-21 200000 cycles
AC-22 100000 cycles
Connections - terminals Control circuit tunnel type terminals 1 0,5…4 mm² rigid
Control circuit tunnel type terminals 1 0,5…4 mm² rigid with cable end
Control circuit tunnel type terminals 1 1…4 mm² flexible
Control circuit tunnel type terminals 1 1…4 mm² flexible with ferrule
Power circuit tunnel type terminals 1 1,5…4 mm² rigid
Power circuit tunnel type terminals 1 1,5…4 mm² rigid with cable end
Power circuit tunnel type terminals 1 1,5…4 mm² flexible
Power circuit tunnel type terminals 1 1,5…4 mm² flexible with ferrule
Wire stripping length 11 mm
Tightening torque 1 N.m
Range compatibility IATEt
IATL4
IATLc
IATLc+s
IATLm
IATLs
IATLz
IETL iTL 16
IATLc+c
IATL24
Environment
Standards EN 669-2-2
EN 669-1
Product certifications GOST
Quality labels NF
VDE
IMQ
CEBEC
KEMA
Noise level 60 dB
IP degree of protection IP20 IEC 60529 on opening)
IP40 IEC 60529 in enclosure)
Pollution degree 3
Tropicalisation 2
Relative humidity 95 % 55 °C
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…70 °C
Offer Sustainability
Status održive ponude Proizvod Green Premium
Uredba REACh
print Izjava REACh
REACh, bez SVHC Da
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
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
Contractual warranty
Jamstvo 18 months