Schneider-Electric
 
A9F74103 fotografija – Schneider- web-product-data-sheet
A9F74103
iC60N – minijaturni prekidač – 1P – 3 A – C krivulja
Schneider Electric
Karakteristike
Main
Device application Distribution
Range Acti 9
Product name Acti 9 iC60
Product or component type Miniature circuit-breaker
Device short name IC60N
Poles description 1P
Number of protected poles 1
[In] rated current 3 A
Network type AC
DC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 6000 A Icn 230 V AC 50/60 Hz EN/IEC 60898-1
50 kA Icu 12...60 V AC 50/60 Hz EN/IEC 60947-2
50 kA Icu 220...240 V AC 50/60 Hz EN/IEC 60947-2
50 kA Icu 100...133 V AC 50/60 Hz EN/IEC 60947-2
10 kA Icu 60...72 V DC EN/IEC 60947-2
15 kA Icu 12...60 V DC EN/IEC 60947-2
Utilisation category Category A EN 60947-2
Category A IEC 60947-2
Suitability for isolation Yes EN 60898-1
Yes EN 60947-2
Yes IEC 60898-1
Yes IEC 60947-2
Standards EN 60898-1
EN 60947-2
IEC 60947-2
IEC 60898-1
Quality labels NF
Complementary
Network frequency 50/60 Hz
Magnetic tripping limit 8 x In +/- 20 %
[Ics] rated service breaking capacity 50 kA 100 % EN 60947-2 - 12...60 V AC 50/60 Hz
50 kA 100 % EN 60947-2 - 220...240 V AC 50/60 Hz
50 kA 100 % IEC 60947-2 - 12...60 V AC 50/60 Hz
50 kA 100 % IEC 60947-2 - 220...240 V AC 50/60 Hz
50 kA 100 % IEC 60947-2 - 100...133 V AC 50/60 Hz
50 kA 100 % EN 60947-2 - 100...133 V AC 50/60 Hz
6000 A 100 % EN 60898-1 - 230 V AC 50/60 Hz
6000 A 100 % IEC 60898-1 - 230 V AC 50/60 Hz
10 kA 100 % EN 60947-2 - 72 V DC
10 kA 100 % IEC 60947-2 - 72 V DC
15 kA 100 % EN 60947-2 - 12...60 V DC
15 kA 100 % IEC 60947-2 - 12...60 V DC
Limitation class 3 EN 60898-1
3 IEC 60898-1
[Ui] rated insulation voltage 500 V AC 50/60 Hz EN 60947-2
500 V AC 50/60 Hz IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kVEN 60947-2
6 kVIEC 60947-2
Contact position indicator Yes
Control type Toggle
Local signalling Trip indicator
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility Top or bottom YES
9 mm pitches 2
Maksimalna visina 85 mm
Width 18 mm
Depth 78,5 mm
Net weight 0,215 kg
Colour Bijelo
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Connections - terminals Single terminal top or bottom) 1…25 mm² rigid
Single terminal top or bottom) 1…16 mm² flexible
Wire stripping length 14 mm top or bottom
Tightening torque 2 N.m top or bottom
Earth-leakage protection Without
Environment
IP degree of protection IP20 IEC 60529
IP20 EN 60529
Pollution degree 3 EN 60947-2
3 IEC 60947-2
Overvoltage category IV
Tropicalisation 2 IEC 60068-1
Relative humidity 95 % 55 °C
Operating altitude 0...2000 m
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -40…85 °C
Broj pakirnih jedinica
Vrsta pakirne jedinice Paketa 1 PCE
Broj pakirnih jedinica u Paketu 1 1
Paket 1 Težina 112 g
Paket 1 Visina 1,8 cm
Paket 1 Širina 7,5 cm
Paket 1 Duljina 9,5 cm
Vrsta pakirne jedinice Paketa 2 BB1
Broj pakirnih jedinica u Paketu 2 12
Paket 2 Težina 1,413 kg
Paket 2 Visina 8 cm
Paket 2 Širina 10 cm
Paket 2 Duljina 22,5 cm
Vrsta pakirne jedinice Paketa 3 S03
Broj pakirnih jedinica u Paketu 3 132
Paket 3 Težina 16,214 kg
Paket 3 Visina 30 cm
Paket 3 Širina 30 cm
Paket 3 Duljina 40 cm
Offer Sustainability
Status održive ponude Proizvod Green Premium
REACh, bez SVHC Da
Direktiva EU RoHS Sukladno
print Izjava EU RoHS
Bez otrovnih teških metala Da
Bez žive Da
Informacije o RoHS izuzeću
print Da
Propis RoHS za Kinu
print Izjava RoHS za Kinu
Izjava o očuvanju okoliša
print Ekološki profil proizvoda
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
Contractual warranty
Jamstvo 18 months