Schneider-Electric
 
ABL8MEM24012 fotografija – Schneider- web-product-data-sheet
ABL8MEM24012
regulirani SMPS – 1 ili 2 faze – 100..240 V AC – 24 V – 1,2 A
Schneider Electric
Karakteristike
Main
Range of product Modicon Power Supply
Product or component type Power supply
Power supply type Regulated switch mode
Nominal input voltage 100...240 V AC phase to phase L1-L2
100...240 V AC single phase N-L1
120...250 V DC
Input voltage limits 85...264 V AC
Nazivna snaga u Kw 30 W
Output voltage 24 V DC
Power supply output current 1,2 A
Complementary
Input protection type Integrated fuse (not interchangeable)
Inrush current 20 A
[Ue] rated operational voltage 24 V DC 0,5
Efficiency 82 %
Output voltage adjustment 22.2...28.8 V adjustable
Power dissipation in W 6,6 W
Current consumption 0.4 A 240 V
0.65 A 100 V
Residual ripple 250 mV
Output protection type Against short-circuits
Connections - terminals Input connection screw type terminals 2 x 0.14...2 x 2.5 mm² AWG 26...AWG 14
Output connection screw type terminals 4 x 0.14...4 x 2.5 mm² AWG 26...AWG 14
Status LED Output voltage 1 LED green)
Maksimalna dubina 59 mm
Maksimalna visina 100 mm
Maksimalna širina 54 mm
Neto težina 0,195 kg
Output coupling Parallel
Series
Marking CE
Mounting support 35 x 7.5 mm symmetrical DIN rail
Panel 2 screws, diameter : 4 mm
35 x 15 mm symmetrical DIN rail
Operating position Vertical
Environment
Standards UL 508
CSA C22.2 No 60950-1
Product certifications TUV 60950-1
EAC
RCM
KC
CCSAus
CSA 22-2 No 950
CULus 508
Environmental characteristic EMC EN 55022 klasa B
EMC EN 61000-6-3
EMC EN/IEC 61000-6-2
EMC EN/IEC 61204-3
Safety EN/IEC 60950-1
Safety SELV
Operating altitude 2000 m
IP degree of protection IP20 EN/IEC 60529
Ambient air temperature for operation -25…55 °C without)
55…70 °C with derating factor)
Ambient air temperature for storage -40…70 °C
Relative humidity 0…90 % during operation
0…95 % in storage
Dielectric strength 3000 V between input and output
Broj pakirnih jedinica
Paket 1 Težina 0,229 kg
Paket 1 Visina 0,680 dm
Paket 1 Širina 0,730 dm
Paket 1 Duljina 1,000 dm
Offer Sustainability
Status održive ponude Proizvod Green Premium
Direktiva EU RoHS Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
print Izjava EU RoHS
Bez žive Da
Informacije o RoHS izuzeću
print Da
Propis RoHS za Kinu
print Izjava RoHS za Kinu
Profil cirkularnosti
print Informacije o kraju vijeka trajanja
Bez PVC-a Da
Contractual warranty
Jamstvo 18 months