Schneider-Electric
 
ATS22D47Q fotografija – Schneider- web-product-data-sheet
ATS22D47Q
meki upuštač–ATS22–upravljanje 220V-snaga 230V(11kW)/400...440V(22kW)
Schneider Electric
Karakteristike
Main
Range of product Altistart 22
Product or component type Soft starter
Product destination Asynchronous motors
Product specific application Pumps and fans
Component name ATS22
Network number of phases 3 phases
[Us] rated supply voltage 230...440 V - 15...10 %
Motor power kW 11 kW 230 V
22 kW 400 V
22 kW 440 V
Factory setting current 42 A
Power dissipation in W 48 W for standard applications
Utilisation category AC-53A
Type of start Start with torque control (current limited to 3.5 In)
IcL starter rating 47 A connection in the motor supply line for standard applications
IP degree of protection IP20
Complementary
Assembly style With heat sink
Function available Internal bypass
Supply voltage limits 195…484 V
Supply frequency 50...60 Hz - 10...10 %
Network frequency 45...66 Hz
Device connection To the motor delta terminals
In the motor supply line
[Uc] control circuit voltage 230 V - 15...10 % 50/60 Hz
Control circuit consumption 20 W
Discrete output number 2
Discrete output type Relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
Relay outputs R2 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
Minimum switching current 100 mA 12 V DC relay outputs)
Maximum switching current 5 A 250 V AC resistive 1 relay outputs
5 A 30 V DC resistive 1 relay outputs
2 A 250 V AC inductive 0,4 20 ms relay outputs
2 A 30 V DC inductive 7 ms relay outputs
Discrete input number 3
Discrete input type LI1, LI2, LI3) logic, 5 mA 4.3 kOhm
Discrete input voltage 24 V <= 30 V
Discrete input logic Positive logic LI1, LI2, LI3 < 5 V <= 2 mA > 11 V, >= 5 mA
Output current 0.4...1 Icl adjustable
PTC probe input 750 Ohm
Communication port protocol Modbus
Connector type 1 RJ45
Communication data link Serial
Physical interface RS485 multidrop
Transmission rate 4800, 9600 or 19200 bps
Installed device 31
Protection type Phase failure line
Thermal protection motor
Thermal protection starter
Marking CE
Type of cooling Forced convection
Operating position Vertical +/- 10 degree
Height 265 mm
Width 130 mm
Depth 169 mm
Net weight 7 kg
Motor power range AC-3 7…11 kW 200…240 V 3 phases
15…25 kW 380…440 V 3 phases
Motor starter type Soft starter
Environment
Electromagnetic compatibility Conducted and radiated emissions level A IEC 60947-4-2
Damped oscillating waves level 3 IEC 61000-4-12
Electrostatic discharge level 3 IEC 61000-4-2
Immunity to electrical transients level 4 IEC 61000-4-4
Immunity to radiated radio-electrical interference level 3 IEC 61000-4-3
Voltage/current impulse level 3 IEC 61000-4-5
Standards EN/IEC 60947-4-2
Product certifications CCC
C-Tick
UL
GOST
CSA
Vibration resistance 1 gn 13…200 Hz)EN/IEC 60068-2-6
1.5 mm 2…13 Hz)EN/IEC 60068-2-6
Shock resistance 15 gn 11 ms EN/IEC 60068-2-27
Noise level 45 dB
Pollution degree Level 2 IEC 60664-1
Relative humidity 0…95 % without condensation or dripping water EN/IEC 60068-2-3
Ambient air temperature for operation -10…40 °C without)
40…60 °C with current derating 2.2 % per °C)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without
> 1000...< 2000 m with current derating of 2.2 % per additional 100 m
Offer Sustainability
Status održive ponude Proizvod Green Premium
Uredba REACh
print Izjava REACh
Direktiva EU RoHS Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
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
print Informacije o kraju vijeka trajanja
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
Contractual warranty
Jamstvo 18 months