Schneider-Electric
 
LA1KN22 fotografija – Schneider- web-product-data-sheet
LA1KN22
TeSys K – Pomoćni kontaktni blok – 2 NO + 2 NC – priključci vijčane stezaljke
Schneider Electric
Karakteristike
Main
Range of product TeSys K
TeSys K control relay
Range TeSys
Device short name LA1
Product or component type Auxiliary contact block
Product compatibility CA2K
CA3K
Auxiliary contacts operation Instantaneous
Pole contact composition 2 NO + 2 NC
Connections - terminals Screw clamp terminals 1 0,34…1,5 mm²flexible with cable end
Screw clamp terminals 1 0,75…4 mm²flexible without cable end
Screw clamp terminals 1 1,5…4 mm²solid
Screw clamp terminals 2 0,34…1,5 mm²flexible with cable end
Screw clamp terminals 2 0,75…4 mm²flexible without cable end
Screw clamp terminals 2 1,5…4 mm²solid
Complementary
Mounting location Front
[Ui] rated insulation voltage 690 Vcontrol circuit BS 5424
690 Vcontrol circuit IEC 60947
750 Vcontrol circuit VDE 0010 group C
600 Vcontrol circuit CSA C22.2
[Ue] rated operational voltage <= 690 V AC <= 400 Hz
[Ith] conventional free air thermal current 10 A 50 °C
Irms rated making capacity 110 A <= 690 V AC IEC 60947
Permissible short-time rating 80 A 1 s
60 A 500 ms
110 A 100 ms
Associated fuse rating 10 A gG <= 690 V IEC 60947
10 A gG <= 690 V VDE 0660
Minimum switching current 5 mA
Minimum switching voltage 17 V
Non overlap distance 0,5 mm
Insulation resistance > 10 MOhm control circuit
Tightening torque 1,3 N.m screw clamp terminals Philips No 2
Depth 35 mm
Net weight 0,045 kg
Environment
Environmental characteristic Normal environment
Standards VDE 0660
IEC 60947
NF C 63-110
BS 5424
Product certifications UL
CSA
IP degree of protection IP2x VDE 0106
Protective treatment TC IEC 60068
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -50…80 °C
Operating altitude 2000 m without derating
Offer Sustainability
REACh, bez SVHC Da
Direktiva EU RoHS Sukladno
print Izjava EU RoHS
Bez otrovnih teških metala Da
Bez žive Da
Informacije o RoHS izuzeću
print Da
Propis RoHS za Kinu
print Izjava RoHS za Kinu
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
Contractual warranty
Jamstvo 18 months