Schneider-Electric
 
LRD05 fotografija – Schneider- web-product-data-sheet
LRD05
releji za toplinsko preoptere?enje TeSys LRD – 0,63...1 A – klasa 10A
Schneider Electric
Karakteristike
Main
Range TeSys
Product name TeSys LRD
Product or component type Differential thermal overload relay
Device short name LRD
Relay application Motor protection
Product compatibility LC1D25
LC1D38
LC1D12
LC1D32
LC1D18
LC1D09
Network type AC
DC
Thermal protection adjustment range 0,63…1 A
[Ui] rated insulation voltage Power circuit 600 V CSA
Power circuit 600 V UL
Power circuit 690 V IEC 60947-4-1
Complementary
Network frequency 0...400 Hz
Mounting support Plate, with specific accessories
Rail, with specific accessories
Under contactor
Tripping threshold 1.14 +/- 0.06 Ir IEC 60947-4-1
[Ith] conventional free air thermal current 5 A signalling circuit
Permissible current 3 A 120 V AC-15 signalling circuit
0,22 A 125 V DC-13 signalling circuit
[Ue] rated operational voltage 690 V AC 0...400 Hz
[Uimp] rated impulse withstand voltage 6 kV
Phase failure sensitivity Tripping current 130 % of Ir on two phase, the last one at 0
Control type Red push-button stop
Plavo push-button reset
Temperature compensation -20…60 °C
Connections - terminals Control circuit screw clamp terminals 2 1…2,5 mm² flexible without cable end
Control circuit screw clamp terminals 2 1…2,5 mm² flexible with cable end
Control circuit screw clamp terminals 2 1…2,5 mm² solid without cable end
Power circuit screw clamp terminals 1 1,5…10 mm² flexible without cable end
Power circuit screw clamp terminals 1 1…4 mm² flexible with cable end
Power circuit screw clamp terminals 1 1…6 mm² solid without cable end
Tightening torque Control circuit 1,7 N.m screw clamp terminals
Power circuit 1,7 N.m screw clamp terminals
Width 45 mm
Depth 70 mm
Net weight 0,124 kg
Environment
Protective treatment TH IEC 60068
IP degree of protection IP20 IEC 60529
Ambient air temperature for operation -20…60 °C without derating IEC 60947-4-1
Ambient air temperature for storage -60…70 °C
Flame retardance V1 UL 94
Mechanical robustness Vibrations6 Gn IEC 60068-2-6
Shocks15 Gn for 11 ms IEC 60068-2-7
Dielectric strength 6 kV 50 Hz IEC 60255-5
Standards IEC 60947-5-1
EN 60947-4-1
EN 60947-5-1
ATEX D 94/9/CE
CSA C22.2 No 14
UL 508
IEC 60947-4-1
Product certifications RINA
BV
GOST
CSA
GL
ATEX INERIS
LROS (Lloyds register of shipping)
DNV
CCC
UL
Broj pakirnih jedinica
Vrsta pakirne jedinice Paketa 1 PCE
Broj pakirnih jedinica u Paketu 1 1
Paket 1 Težina 137 g
Paket 1 Visina 4,9 cm
Paket 1 Širina 7,7 cm
Paket 1 Duljina 8,8 cm
Vrsta pakirne jedinice Paketa 2 S02
Broj pakirnih jedinica u Paketu 2 24
Paket 2 Težina 3,634 kg
Paket 2 Visina 15 cm
Paket 2 Širina 30 cm
Paket 2 Duljina 40 cm
Vrsta pakirne jedinice Paketa 3 P06
Broj pakirnih jedinica u Paketu 3 384
Paket 3 Težina 68,388 kg
Paket 3 Visina 80 cm
Paket 3 Širina 80 cm
Paket 3 Duljina 60 cm
Offer Sustainability
Status održive ponude Proizvod Green Premium
REACh, bez SVHC Da
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
print Informacije o kraju vijeka trajanja
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
Contractual warranty
Jamstvo 18 months