Schneider-Electric
 
LRD10 fotografija – Schneider- web-product-data-sheet
LRD10
releji za toplinsko preoptere?enje TeSys LRD – 4...6 A – klasa 10A
Schneider Electric
Karakteristike
Main
Range TeSys
Product name TeSys LRD
Product or component type Differential thermal overload relay
Device short name LRD
Relay application Motor protection
Product compatibility LC1D09
LC1D32
LC1D38
LC1D12
LC1D18
LC1D25
Network type DC
AC
Thermal protection adjustment range 4…6 A
[Ui] rated insulation voltage Power circuit 600 V CSA
Power circuit 600 V UL
Power circuit 690 V IEC 60947-4-1
Complementary
Network frequency 0...400 Hz
Mounting support Plate, with specific accessories
Rail, with specific accessories
Under contactor
Tripping threshold 1.14 +/- 0.06 Ir IEC 60947-4-1
[Ith] conventional free air thermal current 5 A signalling circuit
Permissible current 3 A 120 V AC-15 signalling circuit
0,22 A 125 V DC-13 signalling circuit
[Ue] rated operational voltage 690 V AC 0...400 Hz
[Uimp] rated impulse withstand voltage 6 kV
Phase failure sensitivity Tripping current 130 % of Ir on two phase, the last one at 0
Control type Red push-button stop
Plavo push-button reset
Temperature compensation -20…60 °C
Connections - terminals Control circuit screw clamp terminals 2 1…2,5 mm² flexible without cable end
Control circuit screw clamp terminals 2 1…2,5 mm² flexible with cable end
Control circuit screw clamp terminals 2 1…2,5 mm² solid without cable end
Power circuit screw clamp terminals 1 1,5…10 mm² flexible without cable end
Power circuit screw clamp terminals 1 1…4 mm² flexible with cable end
Power circuit screw clamp terminals 1 1…6 mm² solid without cable end
Tightening torque Control circuit 1,7 N.m screw clamp terminals
Power circuit 1,7 N.m screw clamp terminals
Maksimalna širina 45 mm
Maksimalna dubina 70 mm
Neto težina 0,124 kg
Environment
Protective treatment TH IEC 60068
IP degree of protection IP20 IEC 60529
Ambient air temperature for operation -20…60 °C without derating IEC 60947-4-1
Ambient air temperature for storage -60…70 °C
Flame retardance V1 UL 94
Mechanical robustness Vibrations6 Gn IEC 60068-2-6
Shocks15 Gn for 11 ms IEC 60068-2-7
Dielectric strength 6 kV 50 Hz IEC 60255-5
Standards ATEX D 94/9/CE
UL 508
IEC 60947-4-1
EN 60947-4-1
EN 60947-5-1
CSA C22.2 No 14
IEC 60947-5-1
Product certifications CCC
CSA
ATEX INERIS
LROS (Lloyds register of shipping)
UL
GL
BV
DNV
GOST
RINA
Broj pakirnih jedinica
Paket 1 Težina 142 g
Paket 2 Težina 3,723 kg
Paket 3 Težina 68,068 kg
Offer Sustainability
Status održive ponude Proizvod Green Premium
Uredba REACh
print Izjava REACh
REACh, bez SVHC Da
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
print Informacije o kraju vijeka trajanja
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
Contractual warranty
Jamstvo 18 months