Schneider-Electric
 
METSEPM5100 fotografija – Schneider- web-product-data-sheet
METSEPM5100
PM5100 mjerač energije bez načina rada Modbus–do 15th H–1DO 33 alarma–podžbukni
Schneider Electric
Karakteristike
Main
Range PowerLogic
Product name PowerLogic PM5000
Device short name PM5100
Product or component type Power meter
Complementary
Power quality analysis Up to the 15th harmonic
Device application Power monitoring
Type of measurement Current
Voltage
Frequency
Power factor
Energy
Active and reactive power
Supply voltage 100...415 V AC 45...65 Hz
125...250 V DC
Network frequency 60 Hz
50 Hz
[In] rated current 5 A
1 A
Type of network 3P + N
1P + N
3P
Maximum power consumption in VA 10 VA 415 V
Ride-through time 80 ms 120 V AC typical
100 ms 230 V AC typical
100 ms 415 V AC typical
Display type Backlit LCD
Display resolution 128 x 128 pixels
Sampling rate 64 samples/cycle
Measurement current 10…9000 mA
Analogue input type Voltage 5 MOhm)
Current 0.3 MOhm)
Measurement voltage 35…690 V AC 45...65 Hz between phases
20…400 V AC 45...65 Hz between phase and neutral
Frequency measurement range 45…65 Hz
Number of inputs 0
Measurement accuracy Active energy +/- 0.5 %
Reactive energy +/- 2 %
Active power +/- 0.5 %
Apparent power +/- 0.5 %
Frequency +/- 0.05 %
Power factor +/- 0.005 %
Current +/- 0.5 %
Voltage +/- 0.5 %
Accuracy class Class 0.5S active energy IEC 62053-22
Number of outputs 1 digital
Communication port protocol -
Communication port support -
Data recording Min/max of instantaneous values
Time stamping
Connections - terminals Voltage circuit screw terminal block4
Control circuit screw terminal block2
Current transformer screw terminal block6
Input/output circuit screw terminal block6
RS485 link screw terminal block4
Mounting mode Flush-mounted
Mounting support Framework
Standards EN 50470-1
IEC 62053-22
UL 61010-1
IEC 62053-24
IEC 61557-12
EN 50470-3
IEC 60529
Product certifications CE IEC 61010-1
CULus UL 61010-1
Maksimalna širina 96 mm
Depth 72 mm
Maksimalna visina 96 mm
Neto težina 380 g
Environment
Electromagnetic compatibility Limits for harmonic current emissionsclass A IEC 61000-3-2
Electrostatic dischargelevel 4 IEC 61000-4-2
Conducted RF disturbanceslevel 3 IEC 61000-4-6
Magnetic field at power frequencylevel 4 IEC 61000-4-8
Conducted and radiated emissionsclass B EN 55022
IP degree of protection Front IP52 IEC 60529
Body IP30 IEC 60529
Relative humidity 5…95 % 50 °C
Pollution degree 2
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Operating altitude 3000 m
Broj pakirnih jedinica
Vrsta pakirne jedinice Paketa 1 PCE
Broj pakirnih jedinica u Paketu 1 1
Paket 1 Težina 550 g
Paket 1 Visina 11 cm
Paket 1 Širina 12,6 cm
Paket 1 Duljina 12,6 cm
Vrsta pakirne jedinice Paketa 2 S03
Broj pakirnih jedinica u Paketu 2 12
Paket 2 Težina 6,54 kg
Paket 2 Visina 30 cm
Paket 2 Širina 30 cm
Paket 2 Duljina 40 cm
Vrsta pakirne jedinice Paketa 3 P06
Broj pakirnih jedinica u Paketu 3 96
Paket 3 Težina 61,44 kg
Paket 3 Visina 50 cm
Paket 3 Širina 80 cm
Paket 3 Duljina 60 cm
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
print Informacije o kraju vijeka trajanja
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.