Schneider-Electric
 
NSYCRNG1212400D fotografija – Schneider- web-product-data-sheet
NSYCRNG1212400D
Spacial CRNG obična vrata bez mont. ploče V1200xŠ1200xD400 IP55 IK10 RAL7035.
Schneider Electric
Karakteristike
Main
Range Spacial
Product name Spacial CRNG
Application Multi-purpose
Category Compact enclosure
Enclosure nominal height 1200 mm
Enclosure nominal width 1200 mm
Enclosure nominal depth 400 mm
Installation accessory type Wall-mounting
Device composition 1 body
1 lock
2 cable gland plate bottom
2 door
Door type Plain
Mounting plate description Without mounting plate
Complementary
Body type Single piece body
Number of doors Front face 2
Door opening side Reversible 120 °)
Lock type 3 points lock, 5 mm double-bar
Type of gland plate Standard
Accessibility for operation Front
Removable parts Door by hinges
Cable gland plate by screws
Material Body steel
Surface finish Epoxy-polyester powder
Colour Sivo RAL 7035)
Standards IEC 62208
Product certifications UL
CUL
Neto težina 91,6 kg
Environment
IP degree of protection IP55 IEC 60529
IK degree of protection IK10 IEC 62262
Offer Sustainability
Status održive ponude Proizvod Green Premium
Uredba REACh
print Izjava REACh
REACh, bez SVHC Da
Direktiva EU RoHS Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)