Schneider-Electric
 
NSYTRV102 fotografija – Schneider- web-product-data-sheet
NSYTRV102
Prolazni priklju?ni blok Linergy–10 mm² 57 A s jednom razinom 1x1 vij?ani–sivi
Schneider Electric
Karakteristike
Main
Range Linergy
Product name Linergy TR
Product or component type Terminal block
Device short name TRV
Accessory / separate part category Connection accessory
Terminal block type Passthrough
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 10 mm²
Length 47,7 mm
Colour Sivo
Quantity per set Set of 50
Complementary
Width 10,2 mm
Maksimalna visina 47,5 mm
Connections - terminals 1 x screw terminal upstream M4)
1 x screw terminal downstream M4)
Number of connections 2
Connection position Sideways
Number of measurement input 2
Cable cross section 0,2…10 mm², solid with cable end
0,2…10 mm², flexible with cable end
0,5…16 mm², solid without cable end
0,5…16 mm², flexible without cable end
Tightening torque 1,5…1,8 N.m
Wire stripping length 10 mm
Tool type Connection screwdriver
Disconnection screwdriver
[Ue] rated operational voltage 1000 V EN/IEC 60947-7-1
600 V CSA
690 V ATEX Exe II Ex II 2 GD
600 V cURus
[In] rated current 57 A EN/IEC 60947-7-1
65 A cURus
65 A CSA
54 A ATEX Exe II Ex II 2 GD
Material Polyamide 6/6 insulating case
Copper alloy connector and screw
Copper alloy commoning link
Chromium-nickel steel spring
Dielectric loss 0,01 at 1 MHz IEC 60250
0,01 at 1 MHz VDE 0303-T4
Dielectric constant 3,7 at 1 MHz
Resistivity 10000 MΩ.m IEC 60093
10000 MΩ.m VDE 0303-T30
Surface resistance 1000 GΩ IEC 60093
1000 GΩ VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) IEC 60093
500 CTI (> 400 kB) VDE 0303-T30
Flame retardance V0 0,8 mm UL 94
Net weight 18 g
Range compatibility Prisma G
Prisma P
Prisma PH
Prisma Pack
Spacial
Kaedra
Pragma
TeSys
Product compatibility Spacial enclosures
Environment
Product certifications IEC-Ex
LR
VDE
EAC
DNV
GL
CURus
ATEX
CSA
Dielectric strength 1000 V IEC 60243-1
Ambient air temperature for operation -40…130 °C IEC 60216-1
-40…130 °C VDE 0304-T21
Broj pakirnih jedinica
Vrsta pakirne jedinice Paketa 1 PCE
Broj pakirnih jedinica u Paketu 1 1
Paket 1 Težina 18 g
Paket 1 Visina 4,7 cm
Paket 1 Širina 1 cm
Paket 1 Duljina 4,7 cm
Vrsta pakirne jedinice Paketa 2 BB1
Broj pakirnih jedinica u Paketu 2 50
Paket 2 Težina 890 g
Paket 2 Visina 5,5 cm
Paket 2 Širina 10 cm
Paket 2 Duljina 26 cm
Vrsta pakirne jedinice Paketa 3 P06
Broj pakirnih jedinica u Paketu 3 5000
Paket 3 Težina 102,2 kg
Paket 3 Visina 80 cm
Paket 3 Širina 80 cm
Paket 3 Duljina 60 cm
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
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
Contractual warranty
Jamstvo 18 months