Schneider-Electric
 
RXM4AB2P7 fotografija – Schneider- web-product-data-sheet
RXM4AB2P7
Minijaturni utični relej – Zelio RXM 4 C/O 230 V AC 6 A s LED-om
Schneider Electric
Karakteristike
Main
Range of product Zelio Relay
Series name Miniature
Product or component type Plug-in relay
Device short name RXM
Contacts type and composition 4 C/O
[Uc] control circuit voltage 230 V AC 50/60 Hz
[Ithe] conventional enclosed thermal current 6 A -40…55 °C
Status LED With
Control type Lockable test button
Utilisation coefficient 20 %
Complementary
Shape of pin Flat
[Ui] rated insulation voltage 250 V IEC
300 V CSA
300 V UL
[Uimp] rated impulse withstand voltage 2,5 kV 1.2/50 µs
Contacts material AgNi
[Ie] rated operational current 3 A 28 V DC) NC IEC
3 A 250 V AC) NC IEC
6 A 28 V DC) NO IEC
6 A 250 V AC) NO IEC
6 A 277 V AC) UL
8 A 30 V DC) UL
Maximum switching voltage 250 V IEC
Resistive rated load 6 A 250 V AC
6 A 28 V DC
Maximum switching capacity 1500 VA/168 W
Minimum switching capacity 170 mW 10 mA, 17 V
Operating rate <= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
Mechanical durability 10000000 cycles
Electrical durability 100000 cycles resistive
Average coil consumption in VA 1,2 60 Hz
Average consumption 1,2 VA 60 Hz
Drop-out voltage threshold >= 0.15 Uc
Operate time 20 ms
Release time 20 ms
Average coil resistance 15000 Ohm 20 °C +/- 15 %
Rated operational voltage limits 184...253 V AC
Safety reliability data B10d = 100000
Protection category RT I
Test levels Level A
Operating position Any position
CAD overall height 82,8 mm
CAD overall depth 80,35 mm
Net weight 0,037 kg
Device presentation Complete product
Environment
Dielectric strength 1300 V AC between contacts micro disconnection
2000 V AC between coil and contact reinforced
2000 V AC between poles basic
Product certifications CE
RoHS
CSA
REACH
GOST
UL
Lloyd's
Standards CSA C22.2 No 14
EN/IEC 61810-1
UL 508
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…55 °C
Vibration resistance 3 gn +/- 1 mm 10…150 Hz)5 cycles in operation
5 gn +/- 1 mm 10…150 Hz)5 cycles not operating
IP degree of protection IP40 EN/IEC 60529
Shock resistance 10 gnin operation
30 gnnot operating
Pollution degree 2
Offer Sustainability
Status održive ponude Proizvod Green Premium
Uredba REACh
print Izjava REACh
REACh, bez SVHC Da
Direktiva EU RoHS Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
print Izjava EU RoHS
Bez otrovnih teških metala Da
Bez žive Da
Informacije o RoHS izuzeću
print Da
Propis RoHS za Kinu
print Izjava RoHS za Kinu
Izjava o očuvanju okoliša
print Ekološki profil proizvoda
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
Contractual warranty
Jamstvo 18 months