Schneider-Electric
 
XB5AA31 fotografija – Schneider- web-product-data-sheet
XB5AA31
zeleno upušteno potpuno tipkalo Ø 22 opružni povrat 1 NO neoznačeno
Schneider Electric
Karakteristike
Main
Range of product Harmony XB5
Product or component type Push-button
Device short name XB5
Bezel material Plastic
Dark grey plastic
Head type Standard
Fixing collar material Plastic
Mounting diameter 22 mm
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Spring return
Operator profile Green flush, unmarked
Contacts type and composition 1 NO
Contact operation Slow-break
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end EN/IEC 60947-1
Complementary
Height 42 mm
Width 30 mm
Depth 52 mm
Terminals description ISO n°1 (13-14)NO
Net weight 0,037 kg
Resistance to high pressure washer 7000000 Pa 55 °C 0.1 m
Contacts usage Standard contacts
Positive opening Without
Operating travel 2,6 mm NO changing electrical state)
4,3 mm total travel)
Operating force 3,8 N NO changing electrical state
Mechanical durability 10000000 cycles
Tightening torque 0,8…1,2 N.m EN 60947-1
Shape of screw head Cross Philips no 1
Cross pozidriv No 1
Slotted flat Ø 4 mm
Slotted flat Ø 5.5 mm
Contacts material Silver alloy (Ag/Ni)
Short-circuit protection 10 A cartridge fuse gG EN/IEC 60947-5-1
[Ith] conventional free air thermal current 10 A EN/IEC 60947-5-1
[Ui] rated insulation voltage 600 V 3)EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV EN/IEC 60947-1
[Ie] rated operational current 3 A 240 V, AC-15, A600 EN/IEC 60947-5-1
6 A 120 V, AC-15, A600 EN/IEC 60947-5-1
0,1 A 600 V, DC-13, Q600 EN/IEC 60947-5-1
0,27 A 250 V, DC-13, Q600 EN/IEC 60947-5-1
0,55 A 125 V, DC-13, Q600 EN/IEC 60947-5-1
1,2 A 600 V, AC-15, A600 EN/IEC 60947-5-1
Electrical durability 1000000 cycles AC-15, 2 A 230 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
1000000 cycles AC-15, 3 A 120 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
1000000 cycles AC-15, 4 A 24 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
1000000 cycles DC-13, 0,2 A 110 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
1000000 cycles DC-13, 0,5 A 24 V 3600 cyc/h 0,5 EN/IEC 60947-5-1 appendix C
Electrical reliability Λ < 10exp(-6) 5 V 1 mA in clean environment EN/IEC 60947-5-4
Λ < 10exp(-8) 17 V 5 mA in clean environment EN/IEC 60947-5-4
Device presentation Complete product
Customizable Yes
GCR BRIDGE XB5AACUST01
Compatibility code XB5
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II IEC 60536
IP degree of protection IP66 IEC 60529
IP67
IP69
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK03 IEC 50102
Standards UL 508
EN/IEC 60947-5-4
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-5-1
EN/IEC 60947-1
JIS C8201-1
Product certifications RINA
DNV
BV
CSA
LROS (Lloyds register of shipping)
GL
Na UL popisu
Vibration resistance 5 gn 2…500 Hz)IEC 60068-2-6
Shock resistance 30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
Offer Sustainability
Status održive ponude Proizvod Green Premium
Uredba REACh
print Izjava REACh
REACh, bez SVHC Da
Direktiva EU RoHS Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
print Izjava EU RoHS
Bez otrovnih teških metala Da
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
print Informacije o kraju vijeka trajanja
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
Contractual warranty
Jamstvo 18 months