Schneider-Electric
 
XS118B3PAL2 fotografija – Schneider- web-product-data-sheet
XS118B3PAL2
induktivni senzor XS1 M18– D 39 mm–mjed–Sn 8 mm - 12..24 V DC - kabel od 2 m
Telemecanique
Karakteristike
Main
Range of product OsiSense XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application Mobile equipment
Sensor name XS1
Sensor design Cylindrical M18
Size 40 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Type of output signal Discrete
Wiring technique 3-wire
[Sn] nominal sensing distance 8 mm
Discrete output function 1 NO
Output circuit type DC
Discrete output type PNP
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 12...24 V DC reverse polarity protection
Switching capacity in mA <= 200 mA overload and short-circuit protection
IP degree of protection IP65 IEC 60529
IP67 IEC 60529
Complementary
Thread type M18 x 1
Detection face Frontal
Front material PPS
Enclosure material Nickel plated brass
Operating zone 0…6,4 mm
Differential travel 1...15% of Sr
Cable composition 3 x 0.34 mm²
Wire insulation material PvR
Status LED Output state 1 LED yellow)
Supply voltage limits 10…36 V DC
Switching frequency <= 1000 Hz
Maximum voltage drop <2 V closed)
Current consumption <= 10 mA no-load
Maximum delay first up 10 ms
Maximum delay response 0,3 ms
Maximum delay recovery 0,7 ms
Marking CE
Threaded length 28 mm
Length 40 mm
Net weight 0,11 kg
Environment
Product certifications E2
UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn +/- 2 mm 10…55 Hz)IEC 60068-2-6
Shock resistance 50 gn 11 ms IEC 60068-2-27
Broj pakirnih jedinica
Paket 1 Težina 0,111 kg
Paket 1 Visina 1,320 dm
Paket 1 Širina 0,430 dm
Paket 1 Duljina 0,950 dm
Offer Sustainability
Status održive ponude Proizvod Green Premium
Direktiva EU RoHS Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
print Izjava EU RoHS
Bez žive Da
Informacije o RoHS izuzeću
print Da
Izjava o očuvanju okoliša
print Ekološki profil proizvoda
Profil cirkularnosti
print Informacije o kraju vijeka trajanja
Contractual warranty
Jamstvo 18 months