Termék vagy alkatrész típusa
|
Valve
|
Valve type
|
Globe
|
Valve product series
|
V292
|
Valve model
|
V292/80/85
|
Medium compatibility
|
Glycol 25 %
Glycol 30 %
Glycol 50 %
Water
|
Valve configuration
|
2-Way
|
Valve connection type
|
Flanged
|
Valve connection size
|
DN80 (ISO 7005-2)
|
Body size
|
80 mm (3 in)
|
Pipe size
|
80 mm
|
Flow characteristic
|
Equal percentage
|
Flow coefficient
|
98.28 cv
85 kvs
|
Pressure class
|
PN25
|
Operating fluid temperature
|
-10…150 °C
|
Pressure fluid max delta P normal life
|
399,90 kPa
|
Control valve rangeability
|
Greater than 50:1
|
Stroke length
|
30 mm
|
Seat leakage
|
Port A: Less than 0.05 % of kvs
|
Stem flow action
|
Stem down closed
|
Trim material
|
Stainless steel
|
Test anyaga
|
Nodular cast iron EN-JS 1025
|
Seat material
|
Port A: stainless steel AISI 420
|
Stem material
|
Stainless steel AISI 420
|
Plug material
|
Stainless steel AISI 420
|
Stem seal material
|
PTFE (polytetrafluoroethylene)
|
Seating seal material
|
Port A:metal to metal
|
Packing material
|
PTFE (polytetrafluoroethylene)
|
Targeted region
|
Europe
Asia Pacific.
Australia.
|