Valve product range
|
Venta
|
Termék vagy alkatrész típusa
|
Valve
|
Valve type
|
Globe
|
Valve product series
|
V311
|
Valve model
|
V311/32/16
|
Medium compatibility
|
Glycol 25 %
Water
Glycol 30 %
Glycol 50 %
|
Valve configuration
|
3-Way
|
Valve connection type
|
Flanged
|
Valve connection size
|
DN32 (ISO 7005-2)
|
Body size
|
32 mm (1-1/4 in)
|
Pipe size
|
32 mm
|
Flow characteristic
|
Equal percentage
|
Flow coefficient
|
18.5 cv
16 kvs
|
Pressure class
|
PN16
|
Operating fluid temperature
|
-20…120 °C
|
Pressure fluid max delta P normal life
|
399,90 kPa
|
Control valve rangeability
|
Greater than 50:1
|
Stroke length
|
20 mm
|
Seat leakage
|
Port A: Class IV-S1 (0.005 %)
|
Stem flow action
|
Stem up closes A and opens B to AB
|
Stem movement
|
Linear
|
Trim material
|
Brass
|
Test anyaga
|
Nodular cast iron EN-JS 1030
|
Seat material
|
Port A: nodular cast iron EN-JS 1030
Port B: nodular cast iron EN-JS 1030
|
Stem material
|
Stainless steel AISI 303
|
Plug material
|
CW602N brass
|
Stem seal material
|
EPDM (ethylene propylene diene monomer)
|
Seating seal material
|
Port A:EPDM (ethylene propylene diene monomer)
Port B:EPDM (ethylene propylene diene monomer)
|
Packing material
|
EPDM (ethylene propylene diene monomer)
|
Targeted region
|
Europe
Asia Pacific.
Australia.
|