Termék vagy alkatrész típusa
|
Valve
|
Valve type
|
Globe
|
Valve product series
|
V321
|
Valve model
|
V321/80/100
|
Medium compatibility
|
Glycol 25 %
Glycol 30 %
Glycol 50 %
Water
|
Valve configuration
|
3-Way
|
Valve connection type
|
Flanged
|
Valve connection size
|
DN80 (ISO 7005-2)
|
Pipe size
|
80 mm
|
Body size
|
80 mm (3 in)
|
Flow characteristic
|
Equal percentage
|
Flow coefficient
|
92.5 cv
80 kvs
|
Pressure class
|
PN16
|
Operating fluid temperature
|
-10…130 °C
|
Pressure fluid max delta P normal life
|
82,74 kPa
|
Control valve rangeability
|
Greater than 30:1
|
Stroke length
|
30 mm
|
Seat leakage
|
Port A: Less than 0.05 % of kvs
|
Stem flow action
|
Stem up closes A and opens B to AB
|
Stem movement
|
Linear
|
Trim material
|
Stainless steel
|
Test anyaga
|
Grey cast iron GG-25
|
Seat material
|
Port A: stainless steel AISI 420
Port B: stainless steel AISI 420
|
Stem material
|
Stainless steel 316Ti
|
Plug material
|
Stainless steel AISI 420
|
Stem seal material
|
EPDM (ethylene propylene diene monomer)
|
Seating seal material
|
Port A:metal to metal
|
Packing material
|
EPDM (ethylene propylene diene monomer)
|
Targeted region
|
Europe
Asia Pacific.
Australia.
|