Termék vagy alkatrész típusa
|
Valve
|
Valve type
|
Ball
|
Valve product series
|
VB310R
|
Valve model
|
VB310R-15BS07 2.5T 00
|
Medium compatibility
|
Glycol 25 %
Glycol 30 %
Glycol 50 %
Glycol 60 %
Water
|
Valve configuration
|
3-Way
|
Valve connection type
|
Rp Internal
|
Body size
|
15 mm (1/2 in)
|
Pipe size
|
DN15
|
Flow characteristic
|
Equal percentage
|
Flow coefficient
|
2.5 kvs
2.89 cv
|
Pressure allowable static
|
40 bar
|
Pressure class
|
PN40
|
Operating fluid temperature
|
-7…120 °C
|
Pressure fluid max delta P quiet service
|
137,90 kPa
|
Pressure fluid max delta P normal life
|
206,84 kPa
|
Control valve rangeability
|
100:1
|
Seat leakage
|
Port A: Class IV (0.01 %)
|
Trim material
|
Stainless steel
|
Material ball
|
Stainless steel
|
Material characterizing insert
|
Glass-filled PEEK
|
Seat material
|
Port A: PTFE (polytetrafluoroethylene)
Port B: PTFE (polytetrafluoroethylene)
|
Stem material
|
Stainless steel
|
Targeted region
|
Europe
Asia Pacific.
Australia.
|