Schneider-Electric
 
VB310R-20BS04 picture- Schneider-electric
VB310R-20BS04
VB310R-20BS 0.86T 00
Schneider Electric
Jellemzõk
Fő jellemzők
Termék vagy alkatrész típusa Valve
Valve type Ball
Valve product series VB310R
Valve model VB310R-20BS 4.0T 00
Medium compatibility Glycol 25 %
Glycol 30 %
Glycol 50 %
Glycol 60 %
Water
Valve configuration 3-Way
Valve connection type Rp Internal
Body size 20 mm (3/4 in)
Pipe size DN20
Flow characteristic Equal percentage
Flow coefficient 0.8 kvs
Pressure allowable static 40 bar
Pressure class PN40
Operating fluid temperature -7…120 °C
Pressure fluid max delta P quiet service 137,90 kPa
Pressure fluid max delta P normal life 206,84 kPa
Control valve rangeability 100:1
Seat leakage Port A: Class IV (0.01 %)
Trim material Stainless steel
Material ball Stainless steel
Material characterizing insert Glass-filled PEEK
Seat material Port A: PTFE (polytetrafluoroethylene)
Port B: PTFE (polytetrafluoroethylene)
Stem material Stainless steel
Targeted region Europe
Asia Pacific.
Australia.
Csomagolási egység
1. csomag-csomagolási egység típusa PCE
Egységek száma 1. csomagban 1