Valve product range
|
Erie PopTop
|
Termék vagy alkatrész típusa
|
Valve
|
Valve type
|
Zone
|
Valve product series
|
VT2
|
Medium compatibility
|
Glycol 25 %
Glycol 30 %
Glycol 50 %
Water
|
Valve configuration
|
2-Way
|
Valve connection type
|
Rp Internal
|
Body size
|
20 mm (3/4 in)
|
Pipe size
|
DN20
|
Flow characteristic
|
Uncharacterized
|
Flow coefficient
|
5 cv
4.32 kvs
|
Pressure allowable static
|
300 psi
|
Pressure class
|
PN16
PN20
|
Operating fluid temperature
|
0…93 °C
|
Pressure fluid max delta P normal life
|
172,37 kPa
|
Seat leakage
|
Port A: Class IV (0.01 %)
|
Stem movement
|
Rotary
|
Trim material
|
Brass
|
Test anyaga
|
Brass
|
Seat material
|
Port A: brass
|
Paddle material
|
Buna N
|
Stem material
|
Nickel plated brass
|
Stem seal material
|
FKM
|
Targeted region
|
Europe
Asia Pacific.
Australia.
|