Termék vagy alkatrész típusa
|
Valve
|
Valve type
|
Zone
|
Készülék alkalmazás
|
Fan coil unit
Chilled ceiling
Terminal unit
|
Medium compatibility
|
Glycol 25 %
Glycol 30 %
Water
Glycol 50 %
|
Valve configuration
|
3-Way
|
Valve connection type
|
G External
|
Valve connection size
|
G 1/2A
|
Body size
|
15 mm (1/2 in)
|
Pipe size
|
15 mm
|
Flow characteristic
|
Equal percentage
|
Flow coefficient B to AB
|
1.16 cv
1 kvs
|
Flow coefficient
|
1.6 kvs
1.85 cv
|
Pressure class
|
PN16
|
Pressure fluid max delta P quiet service
|
62,05 kPa
|
Pressure fluid max delta P normal life
|
351,6 kPa
|
Control valve rangeability
|
50:1
|
Seat leakage
|
Port A: Class IV-S1 (0.005 %)
|
Stem movement
|
Linear
|
Trim material
|
Brass
|
Test anyaga
|
Brass
|
Stem material
|
Stainless steel AISI 303
|
Seating seal material
|
Port A:EPDM (ethylene propylene diene monomer)
|
Stem seal material
|
EPDM (ethylene propylene diene monomer)
|
Célzott ország
|
Europe
Asia Pacific.
Australia.
|