Schneider-Electric Kligal 
 
13976 picture- kligal
13976
mini Kaedra - for modular device - 1 openings - 4 modules
Schneider Electric
Characteristics
Main
Range Mureva
Product name Mureva Enclosure
Product or component type Weatherproof enclosure
Enclosure type Mini enclosure for modular device
Mounting plate description Slotted
Complementary
Enclosure mounting Surface
9 mm pitches 8
Number of 18 mm modules per row 4
Total number of 18 mm modules 4
Number of horizontal rows 1
Electrical insulation class Class II
Double insulation
Provided equipment 1 marking kit
Type of front cover Transparent
Power dissipation in W 10 W
[In] rated current 63 A
Type of rail DIN
Number of pre-cutouts PG ISO 3
Locking options description Optional keylock
Enclosure material Self-extinguishing polymer
Width 123 mm
Height 200 mm
Depth 112 mm
Internal depth 56 mm
Colour Door: transparent green
Enclosure: light grey (RAL 7035)
Environment
Standards IEC 61439-3
IEC 60695-2-1
EN 50262
IEC 60670
Fire resistance 650 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.200 cm
Package 1 Width 20.000 cm
Package 1 Length 12.200 cm
Package 1 Weight 464.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 9
Package 2 Height 22.000 cm
Package 2 Width 35.000 cm
Package 2 Length 41.000 cm
Package 2 Weight 4.520 kg
Unit Type of Package 3 P12
Number of Units in Package 3 216
Package 3 Height 80.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 118.080 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Minimum percentage of recycled plastic content 25
Contractual warranty
Warranty 12 months