Schneider-Electric India DurgaBhai
 
32493 picture- durga-bhai
32493
70 mm pitch spreader set flat connection - 4 poles - for NS 400..630
Schneider Electric
Characteristics
Main
Product or component type Spreader
Accessory / separate part category Connection accessory
Range compatibility ComPact (ComPacT INS) circuit breaker
ComPact (Compact INV) circuit breaker
ComPact (Compact NR) circuit breaker
ComPact (Compact NSJ) circuit breaker
Poles description 4P
Complementary
Connection pitch 70 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 11.5 cm
Package 1 Length 15.0 cm
Package 1 Weight 1.422 kg
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 14.707 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months