Range of product
|
EOCR
|
Device short name
|
EOCR-3MZ2
|
Product or component type
|
Protection relay
|
Protection type
|
Overload, In > OC setting
Underload, In < UC setting
Locked rotor for starting, In > 2...8 times OC setting
Locked rotor for running, In > 1.5...5 times OC setting
Sensitivity to phase loss
Phase unbalance, 10...50 %
Earth fault, Ig > Ig setting
Sensitivity to phase reverse
|
Product specific application
|
Motor protection
|
Network type
|
AC
|
Network frequency
|
50...60 Hz
|
Protection ajustment range
|
0.5…60 A
|
Tripping threshold
|
0.5...32 A (inverse and thermal)
0.5...60 A (definite)
0.03...10 A (definite) - earth fault current
|
[Us] rated supply voltage
|
100...240 V AC/DC
|
Mounting support
|
35 mm DIN rail
Panel
|
Contacts type and composition
|
1 NO (GR)
1 NO (OL)
|
Short-circuit and overload protection
|
By 4 A gG fuse
|
[Ue] rated operational voltage
|
600 V AC 50...60 Hz for power circuit conforming to UL
690 V AC 50...60 Hz for power circuit conforming to CSA
690 V AC 50...60 Hz for power circuit conforming to IEC 60947-4-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-4-1
|
Reset
|
Manual reset
Automatic reset 0.5…1200 s
Electrical 0…1 s by interruption of power supply
|
Time delay type
|
D-Time: 0...200 s
O-Time: 0.2...30 s (definite)
O-Time: 1...30 class (inverse and thermal)
U-Time: 0.5...30 s
E-Time: 0.05...10 s
Ed-Time: 0...30 s
|
Display type
|
7 segments LED
Bar graph
|
Power consumption per relay
|
3 W
|
Connections - terminals
|
Control circuit: cable 2 x 1…1.5 mm²flexible with cable end - M3
Control circuit: cable 2 x 1…1.5 mm²flexible without cable end - M3
Control circuit: cable 1 x 1…2.5 mm²flexible with cable end - M3
Control circuit: cable 1 x 1…2.5 mm²flexible without cable end - M3
|
Tightening torque
|
Control circuit: 0.8...1.2 N.m on cable, 4.7 mm
|
Height
|
74.5 mm
|
Width
|
150 mm
|
Depth
|
155 mm
|
Net weight
|
0.893 kg
|
Standards
|
IEC 60947-4-1
|
Product certifications
|
UL
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Ambient air temperature for operation
|
-20…60 °C conforming to IEC 60947-4-1
|
Ambient air temperature for storage
|
-40…85 °C
|
Operating altitude
|
2000 m
|
Fire resistance
|
650 °C conforming to IEC 60695-2-12
960 °C conforming to UL 94
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60068-2-7
|
Vibration resistance
|
4 gn on panel mounting conforming to IEC 60068-2-6
2 gn on 35 mm DIN rail conforming to IEC 60068-2-6
|
Dielectric strength
|
2 kV 50...60 Hz in between case and circuit conforming to IEC 60255-5
1 kV 50...60 Hz in between contact conforming to IEC 60255-5
2 kV 50...60 Hz in between circuit conforming to IEC 60255-5
|
Surge withstand
|
6 kV conforming to IEC 61000-4-5
|
Electromagnetic compatibility
|
Resistance to radiated electromagnetic fields: 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to electrostatic discharge: 8 kV air, 6 kV contact conforming to IEC 61000-4-2
Resistance to fast transient: 2 kV conforming to IEC 61000-4-4
Conducted RF disturbances: 10 V conforming to EN 61000-4-6
Conducted RF disturbances: class A conforming to EN 55011
|
[Ith] conventional free air thermal current
|
3 A for control circuit
|
Permissible current
|
250 V, 3 A AC
|