Schneider-Electric India DurgaBhai
 
47849 picture- durga-bhai
47849
3 Wires terminal block - drawout - for Masterpact NW
Schneider Electric
Characteristics
Main
Range of product MasterPact NW
Product or component type Pre-wired terminal block
Device application Wiring
Range compatibility Masterpact MasterPact NW
Complementary
Total number of wires 3
Circuit breaker mounting mode Drawout
Accessory / separate part category Spare parts
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.9 cm
Package 1 Width 4.8 cm
Package 1 Length 7.7 cm
Package 1 Weight 24 g
Unit Type of Package 2 BB1
Number of Units in Package 2 80
Package 2 Height 27 cm
Package 2 Width 6 cm
Package 2 Length 36 cm
Package 2 Weight 1.924 kg
Unit Type of Package 3 S03
Number of Units in Package 3 400
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 10.413 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months