Schneider-Electric India DurgaBhai
 
51207 picture- durga-bhai
51207
varmeter controller - Varlogic - RT6
Schneider Electric
Characteristics
Main
Range EasyLogic
Product name EasyLogic PFC Controller
Device short name RT6
Product or component type Power factor controller
Complementary
Number of step output contacts 6
[Us] rated supply voltage 320...460 V AC 50/60 Hz
Measurement current 0…5 A
Operating mode Manual
Display type 4-digit
7 segments LED
Type of measurement Power factor
Alarm function 5 last alarms
Input type Phase to phase
Current input CT...10000/5 A
Output type Free outputs contacts current: 1 A 400 V AC 50/60 Hz
Free outputs contacts current: 2 A 250 V AC 50/60 Hz
Free outputs contacts current: 5 A 120 V AC 50/60 Hz
Free outputs contacts current: 0.3 A 110 V DC
Free outputs contacts current: 0.6 A 60 V DC
Free outputs contacts current: 2 A 24 V DC
Type of setting Target cos phi: 0.85 inductive...1
Measurement accuracy +/- 2 %
Time delay range 10...1800 s
10...1800 s (on reconnection)
Step sequences 1.2.2.2
1.2.4.4
1.2.3.6
1.1.2.4
1.2.3.4
1.1.1.1
Linear
1.2.3.3
1.1.2.2
1.1.2.3
1.2.4.8
Mounting location Panel
In cabinet
Height 143 mm
Width 143 mm
Depth 67 mm
Net weight 0.8 kg
Environment
Standards EN 61010-1
IEC 61326
IEC 61010-1
IP degree of protection Rear face: IP20
Front face: IP41 conforming to IEC 60429
Ambient air temperature for operation 0…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 18.700 cm
Package 1 Length 23.000 cm
Package 1 Weight 957.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.094 kg
Unit Type of Package 3 P06
Number of Units in Package 3 48
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 57.980 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months