Schneider-Electric India DurgaBhai
 
A9HKS532 picture- durga-bhai
A9HKS532
Acti 9 - PK P&S - single door - 32A - 5 pin
Schneider Electric
Characteristics
Main
Range Acti9
Product name PK P&S Units
Product or component type Consumer unit
Device application Power socket distribution
Colour White (RAL 9003)
Complementary
Product compatibility PK panel-mounted straight socket
Enclosure mounting Surface
Flush
[In] rated current 32 A
Pin number 5
Total number of 18 mm modules 4
Enclosure/cubicle description Single door enclosure
Enclosure material Galvanized steel box
Galvanized steel DIN rail
Galvanized steel cable gland plate
CRCA front plate
Height 305 mm external:
Width 138 mm external:
Depth 65 mm external:
Environment
IP degree of protection IP30
IK degree of protection IK08
Standards IS 8623-1
IS 8623-3
IEC 61439-3
Product certifications CPRI
ERDA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 31 cm
Package 1 Length 14.2 cm
Package 1 Weight 1.97 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations