Schneider-Electric India DurgaBhai
 
A9HMES04 picture- durga-bhai
A9HMES04
Acti 9 - metal enclosures - single door - 4 modules
Schneider Electric
Characteristics
Main
Range Acti9
Product name Metal Enclosures
Product or component type Consumer unit
Device application Distribution
Colour White (RAL 9003)
Complementary
Product compatibility Modular device
Enclosure mounting Surface
Flush
Number of horizontal rows 1
Number of 18 mm modules per row 4
Total number of 18 mm modules 4
Enclosure/cubicle description Single door enclosure
Enclosure material Galvanized steel box
Galvanized steel DIN rail
Galvanized steel cable gland plate
CRCA front plate
Height 156 mm external:
Width 138 mm external:
Depth 65 mm external:
Environment
IP degree of protection IP30
IK degree of protection IK08
Standards IS 8623-1
IS 8623-3
IEC 61439-3
Product certifications ERDA
CPRI
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 16 cm
Package 1 Length 14.2 cm
Package 1 Weight 1.07 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes