Schneider-Electric India DurgaBhai
 
A9HMS220 picture- durga-bhai
A9HMS220
Acti 9 - Metal P&S Unit - single door - 20A 1P+N+E 2Mod
Schneider Electric
Characteristics
Main
Range Acti9
Product name Metal Clad P&S Units
Product or component type Consumer unit
Device application Power socket distribution
Colour White (RAL 9003)
Provided equipment Electra plug and socket
Complementary
Enclosure mounting Surface
Flush
[In] rated current 20 A
Poles description 1P + N + E
Total number of 18 mm modules 2
Enclosure/cubicle description Single door enclosure
Enclosure material Galvanized steel box
Galvanized steel DIN rail
Galvanized steel cable gland plate
CRCA front plate
Height 170 mm external:
Width 150 mm external:
Depth 67 mm external:
Environment
IP degree of protection IP30
IK degree of protection IK08
Standards IS 8623-1
IS 8623-3
IEC 61439-3
Product certifications CPRI
ERDA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 16.4 cm
Package 1 Length 18.2 cm
Package 1 Weight 960 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes