Schneider-Electric India DurgaBhai
 
ABL2REM24045H picture- durga-bhai
ABL2REM24045H
Switching mode power supply in 100-240 VAC, out 24VDC, 100 W 4,5A
Telemecanique
Characteristics
Main
Range of product Easy Modicon ABL2
Product or component type Power supply
Power supply type Regulated switch mode
Rated power in W 100 W
Main Input Voltage 100...240 V AC single phase
Output voltage 24 V DC
Power supply output current 4.5 A
Operating position Any position
Vibration resistance 2 gn (f= 10…500 Hz) conforming to EN/IEC 61131-2
Name of test Conducted interference conforming to EN 61000-6-4 level A
Complementary
Input voltage limits 85...264 V
Network frequency 47...63 Hz
Inrush current 50 A at 100...240 V AC
Cos phi 0.45
Efficiency 83 %
Power dissipation in W 11.1 W
Current consumption 1.1 A at 240 V
Input protection type Integrated fuse (not interchangeable)
Output voltage limits 21.6...26.4 V
Line and load regulation +/- 1 %
Holding time >= 10 ms at 115 V
Output protection type Against overload, protection technology: 1.1...1.5 x In
Against short-circuits, protection technology: 1.1...1.5 x In
Against overvoltage, protection technology: 1.1...1.5 x In
Connections - terminals For ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 12
Marking CE
Mounting support DIN rail with accessory
Panel mounting with accessory
Operating altitude 2000 m
Output coupling Series
Overvoltage category II
Meantime between failure [MTBF] 350000 h at 25 °C
Status LED 1 LED (green) output voltage
Width 97 mm
Height 164 mm
Depth 38 mm
Net weight 0.58 kg
Environment
Product certifications EAC
IC
Environmental characteristic EMC conforming to EN 55022 class B
IP degree of protection IP20 conforming to EN/IEC 60950
Ambient air temperature for operation -20…70 °C (with rated power derating 5 W per °C)
Ambient air temperature for storage -20…85 °C
Relative humidity 20…90 %
Overvoltage category Class I conforming to VDE 0106-1
Pollution degree 2
Dielectric strength 2000 V between input and ground
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.504 cm
Package 1 Width 10.401 cm
Package 1 Length 17.205 cm
Package 1 Weight 551 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes